IESNA:LM-63-2002
[TEST]P1200545
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-940-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10751
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
1576.2 1613.9 1634.4 1616.2 1554.6 1429.6 1329.8 1326.9 1377.1 1446.7
1551.1 1690.3 1871.7 2119.3 2396.6 2663.6 2939.7 3239.7 3575.8 3866.1
4005.9 3932.9 3660.8 3165 2315 1481.5 1014.3 737.1 537.4 398.2
288.1 220.2 176.8 130.1 74.2 26.2 0
1576.2 1623 1644.1 1627 1566.5 1442.2 1340.6 1331.5 1378.8 1445.6
1545.4 1681.2 1855.2 2093.7 2376 2645.9 2926 3229.5 3569.5 3871.3
4032.7 3983.6 3732.1 3280.8 2470.2 1577.4 1075.9 783.8 570.5 421
305.2 233.3 185.4 144.3 83.9 34.2 0
1576.2 1620.2 1643 1630.4 1578.5 1467.8 1360 1343.5 1385.7 1452.4
1543.7 1674.9 1846.1 2069.1 2349.8 2658.4 2927.7 3195.2 3537.5 3867.3
4072.1 4090.9 3910.1 3440.6 2668.7 1759.9 1243.1 926.5 690.3 501.5
364.5 272.1 206.5 174.6 105.5 37.1 0
1576.2 1617.3 1645.3 1644.1 1611 1531.2 1425.1 1374.3 1392 1446.7
1530.6 1644.7 1793.6 1983 2216.9 2479.3 2756.6 3043.5 3363.5 3720.7
4026.4 4163.9 4086.3 3797.1 3199.2 2259.7 1523.7 1172.3 926.5 718.8
549.9 402.8 283.5 199.1 142.6 55.9 0
1576.2 1617.3 1652.7 1666.9 1651.5 1605.3 1521.5 1448.4 1434.2 1467.3
1534.6 1634.4 1756.5 1915.1 2112.5 2344.7 2599.7 2867.2 3161.6 3511.3
3896.4 4214.1 4342.5 4228.4 3829 2983.6 1928.8 1256.8 967 782.7
626.4 501.5 384.5 275 175.7 76.4 0
1576.2 1613.3 1654.4 1687.5 1700 1690.9 1651.5 1589.9 1543.1 1539.1
1576.2 1652.7 1759.4 1892.8 2061.1 2269.9 2515.8 2789.1 3073.7 3382.4
3765.2 4186.7 4541.6 4713.3 4621.4 4150.8 3089.7 1828.4 1017.2 686.9
523.1 392.5 293.8 202.5 123.8 51.3 0
1576.2 1612.7 1656.1 1702.9 1741.1 1767.3 1777 1766.8 1740.5 1724
1742.2 1798.1 1882.6 1991.5 2138.7 2331.5 2565.4 2834.7 3135.3 3456
3779.4 4148.5 4591.8 5108.6 5548.5 5683.1 5322.6 4130.3 2502.1 1238.5
617.8 383.4 249.9 152.3 87.3 33.7 0
1576.2 1607 1652.7 1709.2 1765.6 1818.7 1876.9 1933.9 1981.3 2022.9
2070.3 2127.3 2203.2 2308.2 2454.8 2651.6 2898.6 3183.8 3498.7 3827.3
4144.5 4459.4 4808.6 5292.9 6036.8 6966.7 7663.8 7631.9 6487.5 4715
2755.4 1267.6 511.7 258.4 114.7 33.1 0
1576.2 1602.5 1643.5 1700.6 1763.9 1836.4 1921.9 2020.1 2130.2 2252.8
2398.3 2560.3 2729.7 2913.4 3128.5 3393.8 3697.8 4024.2 4352.2 4657.4
4948.3 5222.2 5489.1 5772.1 6174.3 6856 7938.8 8991.3 8968.5 7706.6
5375.6 2548.9 805.5 306.3 142.6 46.8 0
1576.2 1595.1 1634.4 1687.5 1751.4 1827.2 1916.8 2019.5 2130.2 2261.9
2417.1 2592.8 2782.2 2997.3 3261.4 3590 3980.8 4425.8 4844.5 5238.1
5607.2 5940.4 6233.6 6546.8 6952.4 7617.6 8671.8 9758 10046.7 9087.1
6392.2 2561.4 681.7 263.6 116.9 34.8 0
1576.2 1593.3 1630.4 1681.2 1740.5 1808.4 1894 1991 2099.4 2223.2
2368.6 2531.2 2704.1 2896.9 3130.8 3424 3776.6 4163.3 4551.8 4924.4
5281.5 5619.2 5938.7 6273 6708.3 7360.9 8476.7 9454.5 9683.3 8795.6
6443.6 2705.2 715.4 265.8 104.4 29.1 0
1576.2 1587.6 1619.6 1665.2 1718.3 1779.3 1854.6 1939.6 2030.9 2135.3
2254.5 2386.9 2519.8 2663.6 2837.6 3052.6 3316.2 3608.8 3907.2 4203.9
4494.8 4764.6 5020.2 5298.6 5684.2 6324.9 7271.9 8070.6 8026.6 7129.3
5237.6 2207.8 587 223.6 86.1 22.2 0
1576.2 1584.8 1610.5 1649.3 1693.7 1744.5 1806.1 1871.2 1937.3 2008.1
2087.4 2170.1 2245.4 2310.4 2380 2466.7 2579.7 2716 2864.4 3023.5
3190.7 3359 3527.3 3729.8 4047.5 4640.3 5464 5980.9 5605.5 4689.3
3328.7 1396.5 385.1 151.7 65 19.4 0
1576.2 1573.4 1583.6 1603 1623 1643.5 1660.1 1662.9 1642.4 1593.3
1516.3 1413.6 1289.3 1158.6 1030.9 928.7 854 806.7 790.1 800.4
838 880.2 896.8 878.5 839.2 775.9 656.6 496.9 379.4 306.9
245.3 192.3 146.6 104.4 64.5 24 0
1576.2 1558 1549.4 1543.1 1533.4 1511.2 1462.7 1382.8 1269.9 1151.2
1051.4 972.1 912.2 862.6 823.2 795.2 773.6 758.7 747.9 738.8
720.5 690.3 648.6 595.6 530 464.9 414.2 372 330.3 288.1
245.3 203.7 160.3 113 67.9 22.8 0
1576.2 1542 1513.5 1479.2 1434.8 1366.9 1278.4 1191.7 1120.4 1062.2
1012 968.1 929.9 893.4 857.4 823.8 796.4 773.6 752.5 726.2
690.3 645.2 603 568.8 536.2 498 455.2 411.3 372.5 333.2
284.1 236.2 185.4 134.1 78.2 35.9 0
1576.2 1526.6 1474.7 1414.8 1342.3 1261.3 1199.1 1159.2 1126.7 1091.3
1051.4 1010.3 969.8 930.4 889.4 844.9 801 762.7 730.8 701.7
676 653.8 634.4 612.1 579 530 482.1 443.3 405 365.1
323.5 277.8 229.3 175.7 116.4 62.2 0
1576.2 1521.5 1447.3 1366.9 1285.9 1222.5 1192.3 1180.9 1165.5 1137
1097 1048 996.6 946.4 894.5 838.6 783.3 735.3 700.5 678.3
658.9 642.9 628.1 588.2 538 514 488.3 460.9 427.9 392.5
353.7 315.5 274.4 217.4 164.3 94.1 0
1576.2 1510.6 1422.2 1330.4 1254.5 1213.4 1207.1 1212.8 1206.6 1176.9
1130.1 1073.6 1008 951.6 889.9 837.5 793 746.2 703.4 665.7
636.7 617.3 580.7 535.7 516.3 492.3 466.7 439.8 411.3 379.9
345.7 318.3 273.3 224.2 170 97.6 0
1576.2 1503.2 1403.9 1305.8 1239.1 1214 1222.5 1236.2 1232.2 1203.7
1151.8 1085 1011.5 935.6 871.1 839.2 801.5 745 679.4 630.4
599 580.2 536.2 510 488.3 463.8 437 408.5 377.7 345.7
314.3 290.9 243.6 194.5 146.6 89.6 0
1576.2 1499.2 1386.8 1289.9 1230.5 1214.5 1230 1246.5 1245.4 1216.8
1163.8 1094.2 1013.2 924.7 848.9 812.9 761.6 692.6 632.1 595
568.8 549.4 511.1 491.2 467.2 443.3 415.3 387.4 357.7 326.3
300.6 308.1 227.6 168.3 124.4 51.9 0
1576.2 1503.8 1393.7 1293.3 1232.8 1215.7 1229.4 1248.8 1248.8 1220.3
1167.2 1097.6 1017.2 928.2 850 814.6 762.7 692 633.8 595
566.5 549.9 508.9 489.5 466.1 443.3 416.4 387.9 359.4 326.3
296.6 279.5 211.6 168.3 128.4 74.2 0
